Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.750 |
| A dimension MM | 69.800 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ2113-0810S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 1.823 |
| Drop dimension MM | 46.3 |
| End connection hex size IN | 0.870 |
| End connection hex size MM | 22.225 |
| End size 1 | -8 |
| End Type 1 | Tube-O male long pilot |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.198 |
| Hose cut off factor MM | 30.400 |
| Hose size | -10 |
| Inside diameter IN | 0.3700 |
| Inside diameter MM | 9.3000 |
| Product height in | 1.963 |
| Product height mm | 49.860 |
| Product length in | 2.750 |
| Product length mm | 69.850 |
| Product material | Carbon steel |
| Product width in | 0.880 |
| Product width mm | 22.352 |
| Thread size 1 | M20x1.5 |