Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.080 |
| A dimension MM | 129.000 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ2163-02-1212S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 2.560 |
| Drop dimension MM | 65.0 |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 31.750 |
| End size 1 | -12 |
| End Type 1 | Tube-O female short pilot |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.500 |
| Hose cut off factor MM | 88.900 |
| Hose size | -12 |
| Inside diameter IN | 0.4700 |
| Inside diameter MM | 11.9000 |
| Product height in | 2.580 |
| Product height mm | 65.532 |
| Product length in | 5.080 |
| Product length mm | 129.032 |
| Product material | Carbon steel |
| Thread size 1 | 1 1/16-14 UN |