Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.540 |
| A dimension MM | 140.700 |
| Angle shape | Straight |
| Backup hex size IN | 0.870 |
| Backup hex size MM | 22.225 |
| Brand | Danfoss |
| Catalog Item | FJ2363-02-0810S |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End connection hex size IN | 0.870 |
| End size 1 | -8 |
| End Type 1 | Tube-O female short pilot |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 4.000 |
| Hose cut off factor MM | 101.600 |
| Hose size | -10 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.400 |
| Product height in | 0.875 |
| Product height mm | 22.225 |
| Product length in | 5.540 |
| Product length mm | 140.716 |
| Product material | Carbon steel |
| Product width in | 0.875 |
| Product width mm | 22.225 |
| Thread size 1 | 7/8-14 UNF |