Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.520 |
| A dimension MM | 64.100 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ2509-0608S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 2.180 |
| Drop dimension MM | 55.40 |
| End connection torque | 18-30 lb-ft(24-41 Nm) |
| End size 1 | -6 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.680 |
| Hex size 1 MM | 17.462 |
| Hose cut off factor IN | 0.980 |
| Hose cut off factor MM | 24.900 |
| Hose size | -8 |
| Inside diameter IN | 0.240 |
| Inside diameter MM | 6.100 |
| Product material | Carbon steel |
| Thread size 1 | 9/16-18 UNF |