Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.830 |
| A dimension MM | 122.700 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ2510-1012S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 2.560 |
| Drop dimension MM | 65.00 |
| End connection hex size IN | 1.125 |
| End connection hex size MM | 28.575 |
| End size 1 | -10 |
| End Type 1 | Female Rotolock W/PT |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.250 |
| Hose cut off factor MM | 82.600 |
| Hose size | -12 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 1.900 |
| Product height in | 2.560 |
| Product height mm | 65.024 |
| Product length in | 4.830 |
| Product length mm | 122.682 |
| Product material | Carbon steel |
| Product width in | 1.125 |
| Product width mm | 28.575 |
| Thread size 1 | 1-14 UNS |