Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.290 |
| A dimension MM | 83.700 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ2632-0806S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection hex size IN | 0.870 |
| End connection hex size MM | 22.225 |
| End size 1 | -8 |
| End Type 1 | Tube-O female long pilot |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.760 |
| Hose cut off factor MM | 44.700 |
| Hose size | -6 |
| Inside diameter IN | 0.220 |
| Inside diameter MM | 5.500 |
| Product height in | 0.875 |
| Product height mm | 22.225 |
| Product length in | 3.290 |
| Product length mm | 83.566 |
| Product material | Carbon steel |
| Product width in | 0.875 |
| Product width mm | 22.225 |
| Thread size 1 | 3/4-16 UNF |