Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.410 |
| A dimension MM | 137.420 |
| Angle shape | Straight |
| Catalog Item | FJ2675-1010S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End size 1 | -10 |
| End Type 1 | Hose splicer |
| Finish plating | Zinc plating |
| Hose size | -10 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.400 |
| Product height in | 0.620 |
| Product height mm | 15.748 |
| Product length in | 5.490 |
| Product length mm | 139.446 |
| Product material | Carbon steel |
| Product width in | 0.620 |
| Product width mm | 15.748 |