Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.710 |
| A dimension MM | 145.100 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ2822-02-1212S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Construction Style | Crimp |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 31.750 |
| End size 1 | -12 |
| End Type 1 | Tube-O female long pilot |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.950 |
| Hose cut off factor MM | 100.300 |
| Hose size | -12 |
| Inside diameter IN | 0.480 |
| Inside diameter MM | 12.190 |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 5.710 |
| Product length mm | 145.034 |
| Product material | Carbon steel |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Thread size 1 | 1 1/16-14 UN |
