Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.770 |
| A dimension MM | 95.800 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ3019-04-0808S |
| Compatible hose ID IN | 0.500 |
| Construction Style | Reusable |
| Drop dimension IN | 2.310 |
| Drop dimension MM | 58.70 |
| End connection hex size IN | 0.748 |
| End connection hex size MM | 19.000 |
| End size 1 | -8 |
| End type 1 | Male o'ring pilot rigid short |
| Hose cut off factor IN | 2.230 |
| Hose cut off factor MM | 56.600 |
| Inside diameter IN | 0.310 |
| Inside diameter MM | 8.000 |
| Product height in | 2.810 |
| Product height mm | 71.374 |
| Product length in | 4.140 |
| Product length mm | 105.156 |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Seal material | Hydrogenated Nitrile (HNBR) |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146012944 |
