Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.580 |
| A dimension MM | 116.300 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ3019-07-1010S |
| Compatible hose ID IN | 0.620 |
| Construction Style | Reusable |
| Drop dimension IN | 2.450 |
| Drop dimension MM | 62.30 |
| End connection hex size IN | 0.866 |
| End connection hex size MM | 22.000 |
| End size 1 | -10 |
| End type 1 | Male o'ring pilot rigid short |
| Hose cut off factor IN | 3.030 |
| Hose cut off factor MM | 77.000 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.500 |
| Product height in | 2.870 |
| Product height mm | 72.898 |
| Product length in | 4.660 |
| Product length mm | 118.364 |
| Product width in | 0.880 |
| Product width mm | 22.352 |
| Seal material | Hydrogenated Nitrile (HNBR) |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146088253 |
