Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.780 |
| A dimension MM | 146.810 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ3045-1008S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | GH134 |
| Construction Style | Crimp |
| End size 1 | -10 |
| End Type 1 | Line/hose/tube |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.690 |
| Hose cut off factor MM | 68.326 |
| Hose size | -8 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.398 |
| Product height in | 0.748 |
| Product height mm | 18.999 |
| Product length in | 5.780 |
| Product length mm | 146.812 |
| Product material | Carbon steel |
| Product width in | 0.748 |
| Product width mm | 18.999 |
| Seal material | Hydrogenated Nitrile (HNBR) |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628020381 |
![Hose Fittings FJ3045-XXXXS [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F215843%2FID433457410923-0101_preview.jpg&w=1920&q=75)