Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.330 |
| A dimension MM | 110.000 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ3052-1016S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | GH134 |
| Compatible tube OD IN | 0.88 |
| Compatible tube OD MM | 22.352 |
| Construction Style | Crimp |
| End connection hex size IN | 0.880 |
| End connection hex size MM | 22.400 |
| End size 1 | -10 |
| End type 1 | Male o'ring pilot rigid short |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.940 |
| Hose cut off factor MM | 49.276 |
| Hose size | -16 |
| Inside diameter IN | 0.612 |
| Inside diameter MM | 15.545 |
| Product material | Carbon steel |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 7/8-18 |
| Tube OD 1 IN | 0.880 |
| Tube OD 1 MM | 22.352 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789291394 |
