Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ3053-0608S |
| Construction Style | Reusable |
| End connection hex size IN | 0.750 |
| End size 1 | -6 |
| End size 2 | -8 |
| End Type 1 | Tube-O F long pilot H side pt |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.100 |
| Hose cut off factor MM | 53.300 |
| Inside diameter IN | 0.220 |
| Inside diameter MM | 5.500 |
| Product material | Carbon steel |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 5/8-18 UNF |