Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.060 |
| A dimension MM | 103.100 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ3053-0806S |
| Compatible hose ID IN | 0.380 |
| Construction Style | Reusable |
| End connection hex size IN | 0.866 |
| End connection hex size MM | 22.000 |
| End size 1 | -8 |
| End type 1 | Tube-O F long pilot H side pt |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.160 |
| Hose cut off factor MM | 54.900 |
| Inside diameter IN | 0.220 |
| Inside diameter MM | 5.500 |
| Product height in | 0.880 |
| Product height mm | 22.352 |
| Product length in | 4.060 |
| Product length mm | 103.124 |
| Product material | Carbon steel |
| Product width in | 0.880 |
| Product width mm | 22.352 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146147899 |
