Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.710 |
| A dimension MM | 119.600 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ3054-1216S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | GH134 |
| Construction Style | Reusable |
| End connection hex size IN | 1.259 |
| End connection hex size MM | 32.000 |
| End size 1 | -12 |
| End Type 1 | Tube-O F long pilot L side pt |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.460 |
| Hose cut off factor MM | 62.500 |
| Hose size | -16 |
| Inside diameter IN | 0.650 |
| Inside diameter MM | 16.400 |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 4.710 |
| Product length mm | 119.634 |
| Product material | Carbon steel |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 1 1/16-14 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628020411 |
