Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.460 |
| A dimension MM | 113.200 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | FJ3055-06-1012S |
| Compatible hose ID IN | 0.750 |
| Construction Style | Reusable |
| Drop dimension IN | 1.250 |
| Drop dimension MM | 31.80 |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 26.987 |
| End size 1 | -10 |
| End type 1 | Female 45 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.880 |
| Hose cut off factor MM | 73.100 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.900 |
| Product height in | 2.250 |
| Product height mm | 57.150 |
| Product length in | 5.430 |
| Product length mm | 137.922 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 7/8-14 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146013231 |
