Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.600 |
| A dimension MM | 116.900 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | FJ3055-08-1016S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | GH134 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 32.00 |
| End connection hex size IN | 1.060 |
| End connection hex size MM | 26.900 |
| End size 1 | -10 |
| End type 1 | Tube-O female short pilot |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.660 |
| Hose cut off factor MM | 67.564 |
| Hose size | -16 |
| Inside diameter IN | 0.520 |
| Inside diameter MM | 13.208 |
| Product material | Carbon steel |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 7/8-14 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789325174 |
