Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.740 |
| A dimension MM | 69.600 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.813 |
| Backup hex size MM | 20.637 |
| Brand | Danfoss |
| Catalog Item | FJ3056-02-0808S |
| Compatible hose ID IN | 0.500 |
| Construction Style | Reusable |
| Drop dimension IN | 1.820 |
| Drop dimension MM | 46.30 |
| End connection hex size IN | 0.813 |
| End size 1 | -8 |
| End type 1 | Male o'ring pilot rigid long |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.200 |
| Hose cut off factor MM | 30.500 |
| Inside diameter IN | 0.310 |
| Inside diameter MM | 8.000 |
| Product height in | 2.170 |
| Product height mm | 55.118 |
| Product length in | 3.150 |
| Product length mm | 80.010 |
| Product material | Carbon steel |
| Product width in | 0.810 |
| Product width mm | 20.574 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146013262 |
