Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.340 |
| A dimension MM | 110.200 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ3131-03-1010S |
| Compatible hose ID IN | 0.630 |
| Compatible hose ID MM | 16.002 |
| Compatible hoses | GH134 |
| Construction Style | Crimp |
| End connection hex size IN | 0.880 |
| End connection hex size MM | 22.400 |
| End size 1 | -10 |
| End Type 1 | Male o'ring pilot rigid short |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.610 |
| Hose cut off factor MM | 66.294 |
| Hose size | -10 |
| Inside diameter IN | 0.3700 |
| Inside diameter MM | 9.3980 |
| Product height in | 0.870 |
| Product height mm | 22.098 |
| Product length in | 4.440 |
| Product length mm | 112.776 |
| Product material | Carbon steel |
| Product width in | 0.870 |
| Product width mm | 22.098 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 7/8-18 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146013422 |
