Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.090 |
| A dimension MM | 129.300 |
| Angle shape | 45 Degree |
| Backup hex size IN | 0.560 |
| Backup hex size MM | 14.224 |
| Brand | Danfoss |
| Catalog Item | FJ3365-01-1012S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | GH134 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 35.00 |
| End connection hex size IN | 1.060 |
| End connection hex size MM | 26.924 |
| End connection torque | 57-62 lb-ft(77-85 Nm) |
| End size 1 | -10 |
| End Type 1 | Tube-O female short pilot |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.510 |
| Hose cut off factor MM | 89.154 |
| Hose size | -12 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.938 |
| Product height in | 1.380 |
| Product height mm | 35.052 |
| Product length in | 5.090 |
| Product length mm | 129.286 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 7/8-14 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628020688 |
