Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.710 |
| A dimension MM | 68.800 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.940 |
| Backup hex size MM | 23.900 |
| Brand | Danfoss |
| Catalog Item | FJ3495-0808S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | GH134 |
| Construction Style | Crimp |
| Drop dimension IN | 3.650 |
| Drop dimension MM | 92.60 |
| End connection hex size IN | 0.880 |
| End connection hex size MM | 22.400 |
| End size 1 | -8 |
| End Type 1 | Tube-O female long pilot |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.160 |
| Hose cut off factor MM | 29.600 |
| Hose size | -8 |
| Inside diameter IN | 0.320 |
| Inside diameter MM | 8.128 |
| Product height in | 2.710 |
| Product height mm | 68.834 |
| Product length in | 3.177 |
| Product length mm | 80.696 |
| Product material | Carbon steel |
| Product width in | 0.941 |
| Product width mm | 23.901 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | M20x1.5 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146014719 |
