Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.930 |
| A dimension MM | 99.800 |
| Angle shape | Straight |
| Backup hex size IN | 0.866 |
| Backup hex size MM | 22.000 |
| Brand | Danfoss |
| Catalog Item | FJ3513-0808S |
| Compatible hose ID IN | 0.500 |
| Construction Style | Reusable |
| End connection hex size IN | 0.984 |
| End connection hex size MM | 25.000 |
| End size 1 | -8 |
| End Type 1 | Tube-O male long pilot |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.390 |
| Hose cut off factor MM | 60.600 |
| Inside diameter IN | 0.310 |
| Inside diameter MM | 7.900 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 3.930 |
| Product length mm | 99.822 |
| Product material | Carbon steel |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146014658 |
