Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.830 |
| A dimension MM | 122.600 |
| Angle shape | Straight |
| Brand | Danfoss |
| Compatible hose ID IN | 0.750 |
| Construction Style | Reusable |
| End connection hex size IN | 1.377 |
| End connection hex size MM | 35.000 |
| End size 1 | -12 |
| End type 1 | Tube-O male long pilot |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.377 |
| Hex size 1 MM | 35.000 |
| Hex size 2 IN | 1.377 |
| Hex size 2 MM | 35.000 |
| Hose cut off factor IN | 3.240 |
| Hose cut off factor MM | 82.400 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.900 |
| Product height in | 1.380 |
| Product height mm | 35.052 |
| Product length in | 4.830 |
| Product length mm | 122.682 |
| Product material | Carbon steel |
| Product width in | 1.380 |
| Product width mm | 35.052 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 1 1/16-14 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789325945 |
