Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.920 |
| A dimension MM | 124.900 |
| Angle shape | Straight |
| Backup hex size IN | 1.380 |
| Backup hex size MM | 35.052 |
| Brand | Danfoss |
| Catalog Item | FJ3513-1216S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | GH134 |
| Construction Style | Crimp |
| End connection hex size IN | 1.380 |
| End connection hex size MM | 35.052 |
| End size 1 | -12 |
| End Type 1 | Male o'ring pilot rigid long |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.240 |
| Hose cut off factor MM | 82.296 |
| Hose size | -16 |
| Inside diameter IN | 0.620 |
| Inside diameter MM | 15.748 |
| Product height in | 1.370 |
| Product height mm | 34.798 |
| Product length in | 4.920 |
| Product length mm | 124.968 |
| Product material | Carbon steel |
| Product width in | 1.375 |
| Product width mm | 34.925 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 1 1/16-14 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146148261 |
