Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.520 |
| A dimension MM | 64.100 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.810 |
| Backup hex size MM | 20.637 |
| Brand | Danfoss |
| Catalog Item | FJ3514-0608SAA |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| Drop dimension IN | 1.810 |
| Drop dimension MM | 45.80 |
| End connection hex size IN | 0.940 |
| End connection hex size MM | 23.813 |
| End size 1 | -6 |
| End Type 1 | Male o'ring pilot rigid long |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.980 |
| Hose cut off factor MM | 24.900 |
| Hose size | -8 |
| Inside diameter IN | 0.240 |
| Inside diameter MM | 6.100 |
| Product height in | 2.150 |
| Product height mm | 54.610 |
| Product length in | 2.520 |
| Product length mm | 64.008 |
| Product material | Carbon steel |
| Product width in | 0.930 |
| Product width mm | 23.622 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 5/8-18 UNF |
