Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.080 |
| A dimension MM | 78.400 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.130 |
| Backup hex size MM | 28.700 |
| Brand | Danfoss |
| Catalog Item | FJ3514-1010S |
| Compatible hose ID IN | 0.630 |
| Compatible hose ID MM | 16.002 |
| Compatible hoses | GH134 |
| Construction Style | Crimp |
| Drop dimension IN | 3.000 |
| Drop dimension MM | 83.00 |
| End connection hex size IN | 1.130 |
| End connection hex size MM | 28.700 |
| End size 1 | -10 |
| End Type 1 | Male o'ring pilot rigid long |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.530 |
| Hose cut off factor MM | 38.862 |
| Hose size | -10 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.398 |
| Product height in | 3.260 |
| Product height mm | 82.804 |
| Product length in | 3.080 |
| Product length mm | 78.232 |
| Product material | Carbon steel |
| Product width in | 1.125 |
| Product width mm | 28.575 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 7/8-14 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146014610 |
