Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.110 |
| A dimension MM | 79.000 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | GH134 |
| Construction Style | Crimp |
| Drop dimension IN | 3.000 |
| Drop dimension MM | 83.00 |
| End connection hex size IN | 1.130 |
| End connection hex size MM | 28.700 |
| End size 1 | -10 |
| End type 1 | Male o'ring pilot rigid long |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.130 |
| Hex size 1 MM | 28.700 |
| Hex size 2 IN | 1.130 |
| Hex size 2 MM | 28.700 |
| Hose cut off factor IN | 1.530 |
| Hose cut off factor MM | 38.862 |
| Hose size | -12 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.938 |
| Product material | Carbon steel |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 7/8-14 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146014603 |
