Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.790 |
| A dimension MM | 96.300 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.375 |
| Backup hex size MM | 34.925 |
| Brand | Danfoss |
| Catalog Item | FJ3514-1216S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Reusable |
| Drop dimension IN | 3.800 |
| Drop dimension MM | 96.50 |
| End connection hex size IN | 1.375 |
| End connection hex size MM | 34.925 |
| End size 1 | -12 |
| End Type 1 | Male o'ring pilot rigid long |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.120 |
| Hose cut off factor MM | 53.848 |
| Hose size | -16 |
| Inside diameter IN | 0.580 |
| Inside diameter MM | 14.700 |
| Product height in | 3.800 |
| Product height mm | 96.520 |
| Product length in | 3.790 |
| Product length mm | 96.266 |
| Product material | Carbon steel |
| Product width in | 1.375 |
| Product width mm | 34.925 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 1 1/16-14 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810903036071 |
