Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.357 |
| A dimension MM | 110.660 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ3885-1008S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| Drop dimension IN | 1.308 |
| Drop dimension MM | 33.22 |
| End connection hex size IN | 1.125 |
| End connection hex size MM | 28.575 |
| End size 1 | -10 |
| End Type 1 | Compression Fitting |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.070 |
| Hose cut off factor MM | 77.978 |
| Hose size | -8 |
| Inside diameter IN | 0.430 |
| Inside diameter MM | 10.922 |
| Product height in | 1.120 |
| Product height mm | 28.448 |
| Product length in | 4.357 |
| Product length mm | 110.668 |
| Product material | Carbon steel |
| Product width in | 1.375 |
| Product width mm | 34.925 |
| Thread size 1 | 1-14 UNS |
