Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.240 |
| A dimension MM | 133.090 |
| Angle shape | 180 Degree |
| Catalog Item | FJ3886-1012S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| Drop dimension IN | 3.940 |
| Drop dimension MM | 100.08 |
| End connection hex size IN | 1.125 |
| End connection hex size MM | 28.575 |
| End size 1 | -10 |
| End Type 1 | Compression Fitting |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.240 |
| Hose cut off factor MM | 82.296 |
| Hose size | -12 |
| Inside diameter IN | 0.527 |
| Inside diameter MM | 13.000 |
| Product height in | 4.500 |
| Product height mm | 114.300 |
| Product length in | 5.240 |
| Product length mm | 133.096 |
| Product material | Carbon steel |
| Product width in | 1.375 |
| Product width mm | 34.925 |
| Thread size 1 | 1-14 UNS |