Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.930 |
| A dimension MM | 74.400 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ3900-1212S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | FC555 |
| Construction Style | Crimp |
| Drop dimension IN | 1.900 |
| Drop dimension MM | 48.26 |
| End connection hex size IN | 1.380 |
| End connection hex size MM | 35.052 |
| End connection torque | 63-75 lb-ft(85-102 Nm) |
| End size 1 | -14 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.970 |
| Hose cut off factor MM | 50.038 |
| Hose size | -12 |
| Inside diameter IN | 0.420 |
| Inside diameter MM | 10.668 |
| Product height in | 2.470 |
| Product height mm | 62.738 |
| Product length in | 3.120 |
| Product length mm | 79.248 |
| Product material | Carbon steel |
| Product width in | 1.480 |
| Product width mm | 37.592 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 1 3/16-12 UN |
