Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.150 |
| A dimension MM | 80.000 |
| Angle shape | Straight |
| Backup hex size IN | 1.563 |
| Backup hex size MM | 39.688 |
| Brand | Danfoss |
| Catalog Item | FJ3901-2020S |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| End connection hex size IN | 2.000 |
| End connection hex size MM | 50.800 |
| End connection torque | 125-140 lb-ft(170-190 Nm) |
| End size 1 | -20 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.040 |
| Hose cut off factor MM | 51.800 |
| Hose size | -20 |
| Inside diameter IN | 0.810 |
| Inside diameter MM | 20.700 |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 3.335 |
| Product length mm | 84.710 |
| Product material | Carbon steel |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 1 5/8-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146148339 |
