Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.900 |
| A dimension MM | 149.860 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ3981-1012S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | GH134 |
| Construction Style | Crimp |
| Drop dimension IN | 3.000 |
| Drop dimension MM | 72.00 |
| End size 1 | -10 |
| End Type 1 | A/C Compressor Pad |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.320 |
| Hose cut off factor MM | 84.328 |
| Hose size | -12 |
| Inside diameter IN | 0.650 |
| Inside diameter MM | 16.510 |
| Product height in | 0.886 |
| Product height mm | 22.504 |
| Product length in | 5.900 |
| Product length mm | 149.860 |
| Product material | Carbon steel |
| Product width in | 0.886 |
| Product width mm | 22.504 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628021036 |
