Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.961 |
| A dimension MM | 126.000 |
| Angle shape | 70 Degree |
| Brand | Danfoss |
| Catalog Item | FJ4769-1010S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 5.350 |
| Drop dimension MM | 135.90 |
| End size 1 | -10 |
| End type 1 | Braze Type |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 4.076 |
| Hose cut off factor MM | 103.530 |
| Hose size | -10 |
| Inside diameter IN | 0.440 |
| Inside diameter MM | 11.100 |
| Product height in | 5.350 |
| Product height mm | 135.890 |
| Product length in | 4.961 |
| Product length mm | 126.009 |
| Product material | Carbon steel |
| Product width in | 1.120 |
| Product width mm | 28.448 |