Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.090 |
| A dimension MM | 103.800 |
| Angle shape | Straight |
| Backup hex size IN | 0.620 |
| Backup hex size MM | 15.875 |
| Brand | Danfoss |
| Catalog Item | FJ4901-01-0606S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection hex size IN | 0.620 |
| End size 1 | -6 |
| End Type 1 | Tube-O male long pilot |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.050 |
| Hose cut off factor MM | 77.400 |
| Hose size | -6 |
| Inside diameter IN | 0.220 |
| Inside diameter MM | 5.700 |
| Product height in | 0.625 |
| Product height mm | 15.875 |
| Product length in | 4.090 |
| Product length mm | 103.886 |
| Product material | Carbon steel |
| Product width in | 0.625 |
| Product width mm | 15.875 |
| Thread size 1 | 5/8-18 UNF |