Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.460 |
| A dimension MM | 113.300 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ4902-01-1010S |
| Compatible hose ID IN | 0.620 |
| Construction Style | Crimp |
| End connection hex size IN | 0.866 |
| End connection hex size MM | 22.000 |
| End size 1 | -10 |
| End type 1 | Male o'ring pilot rigid short |
| Hose cut off factor IN | 2.940 |
| Hose cut off factor MM | 74.700 |
| Inside diameter IN | 0.3700 |
| Inside diameter MM | 9.3000 |
| Product height in | 0.880 |
| Product height mm | 22.352 |
| Product length in | 4.460 |
| Product length mm | 113.284 |
| Product width in | 0.880 |
| Product width mm | 22.352 |
