Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.450 |
| A dimension MM | 87.700 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ4904-02-1010S |
| Compatible hose ID IN | 0.620 |
| Compatible hoses | GH134 |
| Construction Style | Crimp |
| Drop dimension IN | 3.000 |
| Drop dimension MM | 76.2 |
| End connection hex size IN | 0.866 |
| End connection hex size MM | 22.000 |
| End size 1 | -10 |
| End type 1 | Male o'ring pilot rigid short |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.930 |
| Hose cut off factor MM | 48.900 |
| Inside diameter IN | 0.3700 |
| Inside diameter MM | 9.3000 |
| Product height in | 3.000 |
| Product height mm | 76.200 |
| Product length in | 3.450 |
| Product length mm | 87.630 |
| Product material | Carbon steel |
| Product width in | 0.880 |
| Product width mm | 22.352 |