Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.050 |
| A dimension MM | 102.900 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ4904-04-1212S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 2.790 |
| Drop dimension MM | 70.90 |
| End size 1 | -12 |
| End Type 1 | Tube-O male short pilot |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.290 |
| Hose cut off factor MM | 58.200 |
| Hose size | -12 |
| Inside diameter IN | 0.480 |
| Inside diameter MM | 12.300 |
| Product height in | 2.790 |
| Product height mm | 70.866 |
| Product length in | 1.063 |
| Product length mm | 27.000 |
| Product material | Carbon steel |
| Product width in | 1.062 |
| Product width mm | 26.975 |
| Thread size 1 | 1 1/16-12 UN |
