Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.990 |
| A dimension MM | 126.700 |
| Angle shape | Straight |
| Backup hex size IN | 1.250 |
| Backup hex size MM | 31.750 |
| Brand | Danfoss |
| Catalog Item | FJ4905-06-1212S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Construction Style | Crimp |
| End connection hex size IN | 1.250 |
| End size 1 | -12 |
| End type 1 | Tube-O female long pilot |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.220 |
| Hose cut off factor MM | 81.900 |
| Hose size | -12 |
| Inside diameter IN | 0.480 |
| Inside diameter MM | 12.192 |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 4.990 |
| Product length mm | 126.746 |
| Product material | Carbon steel |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Thread size 1 | 1 1/16-14 UN |