Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.000 |
| A dimension MM | 76.200 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ4906-03-0606S |
| Compatible hose ID IN | 0.380 |
| Construction Style | Crimp |
| End connection hex size IN | 0.748 |
| End connection hex size MM | 19.000 |
| End size 1 | -6 |
| End Type 1 | Tube-O female short pilot |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.950 |
| Hose cut off factor MM | 49.500 |
| Inside diameter IN | 0.2200 |
| Inside diameter MM | 5.7000 |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 3.000 |
| Product length mm | 76.200 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Thread size 1 | 5/8-18 UNF |
![Hose Fittings FJ4905-05-1010S [LEFT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F215892%2FID433457579978-0101_preview.jpg&w=1920&q=75)