Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.100 |
| A dimension MM | 155.000 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ4912-05-1012S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End size 1 | -10 |
| End type 1 | Male o'ring pilot rigid short |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 4.340 |
| Hose cut off factor MM | 110.300 |
| Hose size | -12 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.900 |
| Product height in | 0.875 |
| Product height mm | 22.225 |
| Product length in | 6.100 |
| Product length mm | 154.940 |
| Product material | Carbon steel |
| Product width in | 0.875 |
| Product width mm | 22.225 |
| Thread size 1 | 7/8-18 |