Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.090 |
| A dimension MM | 103.900 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ4915-02-0808S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | GH134 |
| Construction Style | Crimp |
| Drop dimension IN | 2.370 |
| Drop dimension MM | 60.20 |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.100 |
| End size 1 | -12 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.950 |
| Hose cut off factor MM | 74.930 |
| Hose size | -8 |
| Inside diameter IN | 0.340 |
| Inside diameter MM | 8.636 |
| Product height in | 2.550 |
| Product height mm | 64.770 |
| Product length in | 4.090 |
| Product length mm | 103.886 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Service port thread size | M10X0.75 |
| Thread size 1 | 3/4-18 |
