Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.330 |
| A dimension MM | 110.100 |
| Angle shape | Straight |
| Backup hex size IN | 1.060 |
| Backup hex size MM | 26.900 |
| Brand | Danfoss |
| Catalog Item | FJ4918-01-1010S |
| Compatible hose ID IN | 0.630 |
| Compatible hose ID MM | 16.002 |
| Compatible hoses | GH134 |
| Construction Style | Crimp |
| End connection hex size IN | 1.060 |
| End size 1 | -10 |
| End Type 1 | Tube-O female long pilot |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.810 |
| Hose cut off factor MM | 71.500 |
| Hose size | -10 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.398 |
| Product height in | 1.047 |
| Product height mm | 26.594 |
| Product length in | 4.330 |
| Product length mm | 109.982 |
| Product material | Carbon steel |
| Product width in | 1.047 |
| Product width mm | 26.594 |
| Thread size 1 | 7/8-14 UNF |
