Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.730 |
| A dimension MM | 120.142 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ4922-02-1012S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 50.80 |
| End size 1 | -10 |
| End type 1 | Tube-O female long pilot |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.830 |
| Hose cut off factor MM | 71.900 |
| Hose size | -12 |
| Inside diameter IN | 0.490 |
| Inside diameter MM | 12.300 |
| Product height in | 2.440 |
| Product height mm | 61.976 |
| Product length in | 4.730 |
| Product length mm | 120.142 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Thread size 1 | 7/8-14 UNF |