Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.080 |
| A dimension MM | 78.200 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ4966-0404-19 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End size 1 | -4 |
| End type 1 | Tube stub special |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.410 |
| Hose cut off factor MM | 61.200 |
| Hose size | -4 |
| Inside diameter IN | 0.120 |
| Inside diameter MM | 3.100 |
| Product height in | 0.375 |
| Product height mm | 9.525 |
| Product length in | 3.080 |
| Product length mm | 78.232 |
| Product material | Carbon steel |
| Product width in | 0.375 |
| Product width mm | 9.525 |