Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.650 |
| A dimension MM | 92.700 |
| Angle shape | Straight |
| Backup hex size IN | 0.870 |
| Backup hex size MM | 22.225 |
| Brand | Danfoss |
| Catalog Item | FJ4984-0812S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| End connection hex size IN | 0.870 |
| End size 1 | -8 |
| End Type 1 | Tube-O female short pilot |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.070 |
| Hose cut off factor MM | 52.600 |
| Hose size | -12 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.900 |
| Product height in | 0.875 |
| Product height mm | 22.225 |
| Product length in | 3.650 |
| Product length mm | 92.710 |
| Product material | Carbon steel |
| Product width in | 0.875 |
| Product width mm | 22.225 |
| Thread size 1 | 3/4-16 UNF |