Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.760 |
| A dimension MM | 95.500 |
| Angle shape | Straight |
| Backup hex size IN | 1.063 |
| Backup hex size MM | 26.988 |
| Brand | Danfoss |
| Catalog Item | FJ4984-1016S |
| Compatible hose ID IN | 0.880 |
| Compatible hose ID MM | 22.200 |
| Construction Style | Reusable |
| End connection hex size IN | 1.063 |
| End size 1 | -16 |
| End Type 1 | Tube-O female short pilot |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.080 |
| Hose cut off factor MM | 52.832 |
| Hose size | -16 |
| Inside diameter IN | 0.516 |
| Inside diameter MM | 13.100 |
| Product height in | 1.060 |
| Product height mm | 26.924 |
| Product length in | 3.760 |
| Product length mm | 95.504 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Thread size 1 | 7/8-14 UNF |