Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.600 |
| A dimension MM | 142.240 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ4986-1212S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| End size 1 | -12 |
| End Type 1 | Hose splicer |
| Finish plating | Zinc plating |
| Hose size | -12 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.900 |
| Product height in | 0.906 |
| Product height mm | 23.012 |
| Product length in | 5.600 |
| Product length mm | 142.240 |
| Product material | Carbon steel |
| Product width in | 0.906 |
| Product width mm | 23.012 |