Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.190 |
| A dimension MM | 106.426 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ5133-05-1212S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Compatible hoses | FC505 |
| Construction Style | Crimp |
| End connection hex size IN | 1.060 |
| End connection hex size MM | 26.924 |
| End size 1 | -12 |
| End Type 1 | Male ORFS |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.090 |
| Hose cut off factor MM | 78.486 |
| Hose size | -12 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.700 |
| Product height in | 1.090 |
| Product height mm | 27.686 |
| Product length in | 4.190 |
| Product length mm | 106.426 |
| Product material | Carbon steel |
| Product width in | 1.090 |
| Product width mm | 27.686 |
| Thread size 1 | 1 1/16-12 UN |