Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.020 |
| A dimension MM | 152.908 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ5506-02-0606S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End size 1 | -6 |
| Finish plating | Zinc plating |
| Hose size | -6 |
| Inside diameter IN | 0.220 |
| Inside diameter MM | 5.588 |
| Product height in | 0.720 |
| Product height mm | 18.288 |
| Product length in | 6.020 |
| Product length mm | 152.908 |
| Product material | Carbon steel |
| Product width in | 0.720 |
| Product width mm | 18.288 |